Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-K-Ex-Active Metr. - HSK-Ex-e Standard Cable Glands
Bill of material
HSK-K-Ex-Active 1.292.1202.50
AG
Thread
M 12 x 1.5
FR
Colour
D
3 - 6.5 mm
GL
8 mm
H
21 mm
SW
15 mm
BN
Order No.
1.292.1202.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices